We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Shaver Socket-120/240V-MonoBlock with Plate-2 Module-Chic Grey
Product Code
677458
Shaver Socket 120/240VAC Gr
Special Price
₹ 1,866.00
Regular Price
₹ 3,030.00
The Lyncus range product with CAT number 677458 is a Shaver Socket designed for 115V/230V AC output, exclusively for shaving kits. It is a monoblock module available in White and Chic Grey colors, supporting both flush and surface mounting. The socket features a slide switch for voltage selection between 115VAC and 230VAC. It has dimensions of 86 mm (width) x 88 mm (height) x 56 mm (depth) and weighs 622 g. The top plate is made of polycarbonate, and the product has a capacity of 20VA.
| Product Code | 677458 |
|---|---|
| Color | Chic Grey |
| Product Finished | Matt Finish Chic Grey |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Input Voltage : 230V AC Output: Selection 230VAC and 115VAC Capacity : 20VA |
| Product features |
• Shaver Skt 120/240Vac Monoblock W/ Plate |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions















