We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Shaver Socket-120/240V-MonoBlock with Plate-2 Module-White
The Lyncus range with catalog number 677258 is a Shaver Socket designed specifically for safe power supply to electric shavers. It operates with an input voltage of 230V AC and offers selectable output voltages of 115V AC or 230V AC through a slide switch configuration. The socket is a monoblock unit available in White and Chic Grey colors, suitable for flush box and surface box mounting. It features automatic terminals with a capacity of 1.5mm² to 2.5mm² and requires a 4mm flat-blade screwdriver for installation. The overall dimensions are 86 mm in width, 88 mm in height, and 56 mm in depth, with a weight of 622 grams. The top plate is made of durable polycarbonate material, and the unit is self-extinguishing at 850°C for 30 seconds. With a capacity of 20VA, this socket is ideal for hotel applications, ensuring safe and efficient operation exclusively for shavers. It conforms to Legrand standards, guaranteeing reliability and quality.
| Product Code | 677258 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 86 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Mechanism Remote Control : Electronic Self - extinguishing : 850° C / 30 s. • Electricals Characteristics Input Voltage : 240V AC Output: Selection 240VAC and 120VAC Capacity : 20VA |
| Product features |
• Shaver Skt 120/240Vac Monoblock W/ Plate |
| Country of Origin | China |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Shops|Hotels|Heavy Appliances|Hospital |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |















