We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
LYNCUS
Rotary LED Light Dimmer-50 Watts-1 Module-White
Product Code
677304
Rotary LED Dimmer 1 Module 50W
₹ 2,141.00
Lyncus Rotary LED Dimmer 1 Module 50W
Product Code | 677304 |
---|---|
Color | White |
Product Finished | Matt |
Product Width (mm) | 22.5 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | 6.1 Material Characteristics Top plate : Polycarbonate Knob : Polycarbonate Base : Polycarbonate |
Product features |
.Rotary Led Light Dimmer 50W 1Module .Single module mechanisms .1 module 22.5 x 45 mm .50W - 240 V With "OFF" and gradual dimming .For incandescent and halogen lamps |
Country of Origin | China |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Living Area, Home Theater, Projector Room |
Product Weight (in gms) | 29.00 |
Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions