We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

LYNCUS

16A-Switch-1 Way-1 Module-White

Product Code
677209
16A Switch 1 Way - 1 module White
₹ 202.00 Regular Price ₹ 202.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Lyncus 16A Switch 1 Way - 1 module White
More Information
Product Code 677209
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Material Characteristics Rocker : Polycarbonate Base : Polypropelene Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass 6.2 Electricals Characteristics Voltage :230V AC Current : 16A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 16A Switch at 230V  
• Finger Proof protection for IP 20 protection against accidental contact
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Lyncus Brochure.pdf
Warranty 10 years warranty provided by the manufacturer from date of purchase
Best suited for Residence, Office, Hotels - Heavy Duty Applainces
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India
Write Your Own Review
You're reviewing:16A-Switch-1 Way-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions