ARTEOR IOT

Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-Magnesium

Product Code
574226
Wake up/Sleep Wireless Switch - Magnesium
Special Price ₹ 6,010.00 Regular Price ₹ 7,071.00
Arteor Wake up/Sleep Wireless Switch - Magnesium
More Information
Product Code 574226
Color Magnesium
Product Finished Matt Finish Magnesium
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism with grid: Fibreglass-reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650°C/30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW 5.4 Climate characteristics Usage temperature: + 5° C to + 45° C Storage temperature: 0° C to + 45°
Product features
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Shops;Office;Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-Magnesium
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions