ARTEOR IOT

Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-Champagne

Product Code
574235
Wake up/Sleep Wireless Switch - Champagne
Special Price ₹ 5,174.00 Regular Price ₹ 7,070.00

The Arteor IoT product with CAT number 574235 is a Connected Wake up/Sleep wireless control. It is a versatile device designed to manage wake-up and sleep scenes involving lights, roller shutters, and connected sockets. It can be fixed directly on the wall, mounted on a flush-mounting box, or placed on furniture for mobility. The device features an LED indicator for configuration, a hidden RESET button for factory settings, and repositionable self-adhesive fixings. It is powered by a CR2032 lithium battery with an 8-year lifespan and utilizes ZigBee radio technology for secure wireless communication. The product is available in a Soft Alu finish and complies with directive 2014/53/EU.

More Information
Product Code 574235
Color Champagne
Product Finished Matt Finish Champagne
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism with grid: Fibreglass-reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650°C/30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW 5.4 Climate characteristics Usage temperature: + 5° C to + 45° C Storage temperature: 0° C to + 45°
Product features
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology (2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Shops | Office | Hotels | Heavy Duty Appliances
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-Champagne
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions