ARTEOR IOT

Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White

Available Colors
Product Code
574208
Special Price ₹ 4,779.00 34% off
Regular Price ₹ 7,276
Wake up/Sleep Wireless Switch - White

The Arteor IoT product with CAT number 574208 refers to the Connected Wake up/Sleep wireless control, designed to manage wake-up and sleep scenes involving lights, roller shutters, and connected sockets. It can be fixed directly on the wall, mounted on a flush-mounting box, or placed on furniture for mobility. The device is equipped with an LED indicator for configuration, a hidden RESET button for factory settings, and repositionable self-adhesive fixings. By default, the wake-up scenario switches on connected sockets, and the sleep scenario switches off all lights, both of which can be customized via the Home + Control app. It is available in White, Champagne, Magnesium, and Soft Alu finishes.

More About the Product
Product Code 574208
Color White
Product Finished Glossy White
Product Width (mm) 116.5
Mechanism / Accessories Mechanism
Product Technical specifications 5.1 Mechanical characteristics Protection against impacts: IK 02 Protection against solid bodies/liquids: - IP 20 without plate and rocker plate - IP 40 for assembled product 5.2 Material characteristics Rocker plate: ABS Mechanism with grid: Fibreglass-reinforced (10%) PC Halogen-free UV resistant Self-extinguishing: 650°C/30 s 5.3 Electrical characteristics Powered by a CR2032 - 3 V lithium battery (supplied) Battery life: 8 years for 10 activations a day ZigBee radio technology frequency: 2.4 GHz to 2.4835 GHz Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN) Power level: 100 mW 5.4 Climate characteristics Usage temperature: + 5° C to + 45° C Storage temperature: 0° C to + 45
Product features
• Wireless Switch/Dimmer Communicates With Connected Installation Using Zigbee 3.0 Technology(2.4 Ghz Waveband) 2 Module
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence | Shops | Office | Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Wake Up/Sleep Wireless Scenario Control Switch-2 Module-White