ARTEOR IOT

Connected Curtain/Roller Blind Switch-Wired-1 Module-White

Product Code
574204
Connected Curtain/Roller Blind Switch wired, 1M - White
Special Price ₹ 9,624.00 Regular Price ₹ 14,143

The Arteor IoT product with CAT number 574204 is a connected switch designed for controlling roller shutters or curtains, either locally or remotely. It can be combined with wireless roller shutter controls and is compatible with roller shutters featuring mechanical or electromechanical stops controlled by a standard wired switch. This switch requires connection to a neutral wire and is not compatible with radio-controlled roller shutter motors. It features an LED indicator for installation assistance, a hidden reset button for factory settings, and supports both short and long press operations for precise control. The product is compact, fitting into a flush-mounting box with a minimum depth of 40 mm.

More Information
Product Code 574204
Color White
Product Finished Glossy White
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications 6.1 Mechanical characteristics Protection against impacts: IK 04 Protection against solid bodies/liquids: IP 21 D 6.2 Material characteristics Rocker plate: ABS White RAL 9003 ABS Champagne painted ABS Magnesium painted ABS Soft Alu painted Mechanism casing: PC Halogen-free UV resistant Self-extinguishing: 850° C / 30 s for insulating parts holding live parts in place. 650° C / 30 s for the other insulating components. 6.3 Electrical characteristics Voltage: 110/230 V~ Current: 2 A Frequency: 50/60 Hz Power: 500 W bulb Standby consumption: 0.1 mA Zigbee technology 2.4 GHz to 2.4835 GHz Power level: 100 mW Range: 200 m of unobstructed space 10 m between products 6.4 Climate characteristics Storage temperature: 0° C to + 45° C Usage temperature: +5° C to + 45° C
Product features
• Connected Roller Blind Switch 1 Module 240V AC 50-60Hz 1.5mm2 Rigid Wire
Country of Origin Italy
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Office|Hotels
Name & Address of Importer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:Connected Curtain/Roller Blind Switch-Wired-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions