We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Switch-Wired-1 Module-White
The Arteor IoT product with CAT number 574204 is a connected switch designed for controlling roller shutters or curtains, either locally or remotely. It can be combined with wireless roller shutter controls and is compatible with roller shutters featuring mechanical or electromechanical stops controlled by a standard wired switch. This switch requires connection to a neutral wire and is not compatible with radio-controlled roller shutter motors. It features an LED indicator for installation assistance, a hidden reset button for factory settings, and supports both short and long press operations for precise control. The product is compact, fitting into a flush-mounting box with a minimum depth of 40 mm.
| Product Code | 574204 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850° C / 30 s for insulating parts holding live parts in place.
650° C / 30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Frequency: 50/60 Hz
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Connected Roller Blind Switch 1 Module 240V AC 50-60Hz 1.5mm2 Rigid Wire |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















