We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Connected Curtain/Roller Blind Switch-Wired-1 Module-Champagne
The Arteor IoT product with CAT number 574231 is a connected switch designed for local or remote control of roller shutters and curtains. It can be installed in a flush-mounting box with a minimum depth of 40 mm and is compatible with roller shutters featuring mechanical or electromechanical stops controlled by standard wired switches. The switch includes an LED indicator for installation guidance and a hidden RESET button for restoring factory settings. It requires a neutral connection and is not compatible with radio-controlled roller shutter motors, making it a reliable and efficient solution for modern connected homes.
| Product Code | 574231 |
|---|---|
| Color | Champagne |
| Product Finished | Matt Finish Champagne |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications |
6.1 Mechanical characteristics
Protection against impacts: IK 04
Protection against solid bodies/liquids: IP 21 D
6.2 Material characteristics
Rocker plate: ABS White RAL 9003
ABS Champagne painted
ABS Magnesium painted
ABS Soft Alu painted
Mechanism casing: PC
Halogen-free
UV resistant
Self-extinguishing:
850°C/30 s for insulating parts holding live parts in place.
650°C/30 s for the other insulating components.
6.3 Electrical characteristics
Voltage: 110/230 V~
Current: 2 A
Power: 500 W bulb
Standby consumption: 0.1 mA
Zigbee technology 2.4 GHz to 2.4835 GHz
Power level: |
| Product features |
• Connected Roller Blind Switch 1 Module 240V AC 50-60Hz 1.5mm 2 Rigid Wire |
| Country of Origin | Italy |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels |
| Name & Address of Importer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
















