We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Metal Frame-2*6 Module-White
Product Code
575770
Pl+Fr 2X6M Sq Ind
₹ 962.00
Regular Price
₹ 962.00
Check Delivery Availability
The Product is deliverable to this pincode
Arteor Pl+Fr 2X6M Sq Ind
Product Code | 575770 |
---|---|
Color | White |
Product Finished | Glossy |
Product Width (mm) | 237.5 |
Mechanism / Accessories | Accessories |
Product Technical specifications | 5.1 Material Characteristics Front Plate : Polycarbonate Underplate : ABS Frame : CRCA Steel Screws : Steel with zinc plating Clip spring : Spring Steel Sticker : Polyethylene + PP film 5.2 Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
Product features |
.Supplied with support frames |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Office;Shops;Hotels |
Product Weight (in gms) | 310.00 |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions