STEP 01
Select Cover Plate
Check Delivery Availability
The Product is deliverable to this pincode
Product Code | 575770 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessories |
Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Underplate : ABS Frame : CRCA Steel Screws : Steel with zinc plating Clip spring : Spring Steel Sticker : Polyethylene + PP film • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 2*6 |
Country of Origin | India |
Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |