We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-2*6 Module-Mirror Black
Product Code
575773
Pl+Fr 2X6M Sq Mirror Bl Ind
Special Price
₹ 5,213.00
Regular Price
₹ 8,666.00
The Arteor range product with CAT number 575773 is a Plate and Frame 2x6M in Mirror Black finish, designed for mechanism mounting. It supports 12 modules and can be installed as both flush and surface-mounted. The product features robust materials including polymethyl methacrylate (PMMA), Zamak/Mazak, polycarbonate, galvanized steel, and zinc-plated steel screws, ensuring durability and aesthetic appeal. It is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards. The dimensions are 238 mm in width, 178 mm in height, and 19 mm in depth, with a weight of 1000 grams.
| Product Code | 575773 |
|---|---|
| Color | Mirror Black |
| Product Finished | Mirror Black |
| Product Width (mm) | 237.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2*6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions



















