We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Metal Frame-6 Module-White
The Arteor range product with CAT number 575740 is a "Plate and Frame 6M White" designed for mechanism mounting. It features a 6-module plate in white color, suitable for both flush and surface mounting. The product has dimensions of 237.5 mm (width) x 92 mm (height) x 14.5 mm (depth) and weighs 167 g. It is constructed with a polycarbonate front plate, an ABS underplate, a CRCA steel frame, and steel screws with zinc plating. The connection is achieved through clipping and screws on flush or surface boxes. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575740 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 237.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Underplate : ABS Frame : CRCA Steel Screws : Steel with zinc plating Sticker :Polyethylene + PP film • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
