We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-6 Module-Dark Baroque
Available Colors
Product Code
575866
Special Price
₹ 4,031.00
46% off
Regular Price
₹ 7,474
Pl+Fr 6M Sq Dark Baroque
The Arteor range product with CAT number 575866 is a 6-module cover plate with an overmoulded frame in Dark Baroque finish. It is designed for mechanism mounting and supports both flush and surface-mounted installations. The plate is made of polymethyl methacrylate (PMMA) with a surround of Mazak/Zamak material, an underplate of polycarbonate, and a galvanized steel frame overmoulded with polypropylene. It features clipping and screw connections on flush and surface boxes, with self-extinguishing properties rated at 650°C for 30 seconds. The product adheres to Legrand standards.
| Product Code | 575866 |
|---|---|
| Color | Dark Baroque |
| Product Finished | Dark Baroque |
| Product Width (mm) | 238.4 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA) Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP) Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 6 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62,6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East),Mumbai 400 059,Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
