We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
Cover Plate with Overmoulded Frame-6 Module-Mirror White
Available Colors
Product Code
575744
Special Price
₹ 3,592.00
48% off
Regular Price
₹ 6,900
Pl+Fr 6M Sq Mirror Wh Ind
The Arteor range product with CAT number 575744 is a Cover Plate with Overmoulded Frame, designed for 6 modules in Mirror White finish. It is suitable for both flush and surface mounting, offering a modern and elegant aesthetic. The product is made of high-quality materials, including Polymethyl Methacrylate (PMMA) for the finish, Mazak/Zamak for the surround, and galvanized steel with polypropylene for the frame, ensuring durability and reliability. It features self-extinguishing properties at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575744 |
|---|---|
| Color | Mirror White |
| Product Finished | Mirror White |
| Product Width (mm) | 237.5 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Finition : Polymethyl methacrylate (PMMA)Surround : Zamak / Mazak material Underplate : Polycarbonates (PC) Frame : Galvanized steel Overmoulded with Polypropylene (PP)Clip frame : Polycarbonates (PC) Screws : Steel with Zinc plating • Electricals Characteristics Self-extinguishing : 650° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
