We are experiencing slight delays in order dispatches due to year-end closing. We apologize for any inconvenience caused.

ARTEOR

6A-Bell Push-SP-1 Way-2 Module-White

Product Code
573459
6A Bell Push 1W2M Sq
₹ 498.00 Regular Price ₹ 498.00

Check Delivery Availability

 

The Product is deliverable to this pincode

Arteor 6A Bell Push 1W2M Sq
More Information
Product Code 573459
Color White
Product Finished Glossy White
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s.
Product features
• Rated Current 6A Bell Push at 230V
Country of Origin India
Brochure data/ link https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence;Commercial;Hospitality;Shops;Hotels
Name & Address of Manufacturer Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India
Write Your Own Review
You're reviewing:6A-Bell Push-SP-1 Way-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions