We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Metal Frame-2 Module-White
The Arteor range product with CAT number 575710 is a "Plate and Frame 2M" designed for mechanism mounting. It features a 2-module plate with a frame, available in multiple finishes such as White, Magnesium, Dark Bronze, Graphite, Pearl Aluminium, and Champagne. The product supports both flush and surface mounting, with dimensions of 92 mm (width) x 92 mm (height) x 9.5 mm (depth) and a weight of 71.74 g. It is constructed with a polycarbonate front plate, an Acrylonitrile Butadiene Styrene (ABS) underplate, a galvanized steel frame, and zinc-plated steel screws. The product is self-extinguishing at 650°C for 30 seconds and conforms to Legrand standards.
| Product Code | 575710 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 92 |
| Mechanism / Accessories | Accessories |
| Product Technical specifications | • Material Characteristics Front Plate : Polycarbonate Underplate : Acrylonitrile butadine styrene Frame: CRCA steel Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
| Product features |
• Supplied with support frames • No of Module : 2 |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |




















