We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ARTEOR
6A-Bell Push-SP-1 Way-2 Module-White
Product Code
573459
6A Bell Push 1W2M Sq
Special Price
₹ 317.00
Regular Price
₹ 526.00
The Arteor range product with CAT number 573459 is a 6A Bell Push, Single Pole, 1-way switch designed for general lighting control mechanisms. It features a square design in a white finish and occupies 2 modules. The switch supports flush-mounted and surface-mounted installations and is equipped with screw terminals for secure connections. Constructed with durable materials such as polycarbonate and polypropylene, it operates at 250V AC and complies with Indian Standard IS 3854, ensuring reliable performance and safety.
| Product Code | 573459 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Ploycarbonate Basket : Polypropelene Contact Terminal : Brass with tin plating Pivot Terminal : Brass with tin plating Screws : Brass with tin plating Cover : Polycarbonate Plunger : Polycarbonate Rocker spring : Stainlessteel Transmitter : Polypropelene Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage :230V/250V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated Current 6A Bell Push at 230V |
| Country of Origin | India |
| Brochure data/ link | https://assets.legrand.com/pim/DOCUMENT/Arteor Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospitality|Shops|Hotels |
| Name & Address of Manufacturer | Novateur Electrical & Digital Systems Pvt. Ltd., 61/62, 6th floor, Kalpataru Square, Kondivita Road, Off. Andheri Kurla Road, Andheri (East), Mumbai 400 059, Maharashtra, India |
Write Your Own Review
Customer Questions
















