ALLZY

Skirting Light-2 Module-Matt Black

Available Colors
Product Code
681250
Special Price ₹ 309.00 46% off
Regular Price ₹ 576
Skirting Light-2 Module-Matt Black

The Allzy Skirting Light with the reference number 681250 is a versatile and efficient lighting solution designed for illumination at the skirting level in various settings such as long corridors, staircases, and as night lamps for enhanced safety. This skirting light is a 2-module (2M) unit, featuring a sleek and modern matt black finish, which seamlessly integrates with contemporary interior designs. The light can be mounted both flush and surface-mounted, providing flexibility in installation to suit different architectural requirements. The overall dimensions of the skirting light are 45 mm in width, 45 mm in height, and 22.5 mm in depth, with a weight of 17.6 grams, making it compact and lightweight. The connection is facilitated through wire termination, ensuring a secure and reliable electrical connection. The operation of the skirting light is straightforward, requiring a connection to an AC power supply for illumination. The top cover of the light is made of durable polycarbonate, while the base is constructed from polypropylene, ensuring longevity and reliability. The mechanism is electronic, and the device is self-extinguishing at 850°C for 30 seconds, enhancing safety. Electrically, the skirting light operates at a voltage of 230V AC with a current of 18mA AC max. The product conforms to Legrand standards, ensuring high quality and performance. This skirting light is an ideal choice for those seeking a reliable and aesthetically pleasing solution for skirting level illumination in their homes or commercial spaces.

More About the Product
Product Code 681250
Color Matt Black
Product Finished Matt Black
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top cover : Polycarbonate Base : Polypropelene Mechanism : Electronic • Electricals Characteristics Voltage : 230V AC 50Hz Current : 18mA AC Max. Self - extinguishing : 850° C / 30 s.
Product features
• Used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc
• No Colour Fading
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Hotel
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Skirting Light-2 Module-Matt Black
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support