ALLZY

Skirting Light-2 Module-White

Product Code
681150
Skirting Light-2 Module-White
Special Price ₹ 249.00 Regular Price ₹ 402.00

The Allzy range CAT number 681150 is a Skirting Light designed for illumination at the skirting level in long corridors, staircases for safety, and as night lamps. This skirting light is a 2-module unit available in white color and can be mounted both flush and surface-mounted. The overall dimensions of the skirting light are 45mm in width, 45mm in height, and 22.5mm in depth, with a weight of 17.6 grams. It features wire termination for connection and operates by connecting to an AC power supply. The material characteristics include a polycarbonate top cover and a polypropylene base, with an electronic mechanism. Electrically, it supports a voltage of 230V AC at 50Hz and a maximum current of 18mA AC. The product is self-extinguishing at 850°C for 30 seconds and conforms to company standards, ensuring high quality and reliability.

More Information
Product Code 681150
Color White
Product Finished Glossy White
Product Width (mm) 45
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top cover : Polycarbonate Base : Polypropelene Mechanism : Electronic • Electricals Characteristics Voltage : 230V AC 50Hz Current : 18mA AC Max. Self - extinguishing : 850° C / 30 s.
Product features
• Used for illumination at the skirting level in long corridors, staircase for safety, as night lamps etc
• No Colour Fading
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Hotel
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Skirting Light-2 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions