We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-1 Module-Matt Black
The Allzy range CAT number 681232 is an RJ45 Socket Cat6 UTP 1M Matt Black, designed for data socket outlet applications. This product features a single module with a sleek matt black finish, suitable for both flush and surface-mounted installations. The overall dimensions of the socket are 22.5 mm in width, 45 mm in height, and 35 mm in depth, with a weight of 11.61 grams. It is equipped with a rapid connection socket, UTP 8 contacts, and includes a shutter for secure operation. The top plate and shutter are made of polycarbonate, while the spring is constructed from stainless steel, ensuring durability and reliability. The socket is self-extinguishing at 850° C for 30 seconds, adhering to high safety standards. For installation, users are advised to refer to the instruction sheet LE13727AA. The product conforms to Legrand standards, ensuring quality and performance. This RJ45 socket is ideal for modern data communication needs, providing a reliable and efficient solution for connecting network devices.
| Product Code | 681232 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top Plate : Polycarbonate Spring : Stainless Steel Shutter : Polycarbonate Transparent • Electricals Characteristics Self - extinguishing : 850° C / 30 s |
| Product features |
• RJ 45 Cat 6 UTP 1Module • Sockets with LCS³ quick-fixing crimp connector |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
