We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Information Socket-RJ45-Cat 6-UTP-1 Module-White
The Allzy range CAT number 681132 is an RJ45 Socket Cat6 UTP designed for data socket outlet applications. It features a one-module design in white color and can be mounted both flush and surface-mounted. The socket has overall dimensions of 22.5 mm in width, 45 mm in height, and 35 mm in depth, with a weight of 11.61 grams. It is equipped with a rapid connection socket with UTP 8 contacts and includes a shutter for safety. The materials used include polycarbonate for the top plate and shutter, and stainless steel for the spring. The socket is self-extinguishing at 850°C for 30 seconds and conforms to Legrand standards.
| Product Code | 681132 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top Plate : PolycarbonateSpring : Stainless SteelShutter : Polycarbonate Transparent• Electricals CharacteristicsSelf-extinguishing : 850° C / 30 s |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
