ALLZY

Remote Control Unit-for Light & Fan-4 Module-Matt Black

Available Colors
Product Code
681254
Special Price ₹ 3,149.00 46% off
Regular Price ₹ 5,844
Remote Control Unit-for Light & Fan-4 Module-Matt Black

The Allzy range product with CAT number 681254 is a Remote Control Unit for Light and Fan, designed to offer seamless control over lighting and ceiling fan operations. This unit, finished in an elegant Matt Black, is a 4-module device that can be mounted on both flush and surface boxes, providing flexibility in installation. The remote control unit is capable of managing four switches and one ceiling fan, making it a versatile addition to any modern home or office. The overall dimensions of the unit are 90 mm in width, 45 mm in height, and 41.5 mm in depth, with a weight of 122.3 grams. The connection is facilitated through terminals with screws, ensuring a secure and reliable setup. The operation of the unit is relay-based for controlling the switches and relay-capacitor based for controlling the fan speed, which can be adjusted in four hum-free steps. The material characteristics include a polycarbonate top plate, lens, and base, with the fan and light switch for the remote control unit made of silicon. The mechanism is electronic, ensuring precise and efficient control. Electrically, the unit operates at a voltage of 240V AC and a frequency of 50Hz, supporting various types of loads including incandescent bulbs, halogen lamps, low voltage halogen lamps, fluorescent tube lights, ceiling fans with off and four variable speed steps, and LED lamps. The unit is designed to be self-extinguishing at 850°C for 30 seconds, enhancing safety. The product conforms to Legrand standards, ensuring high quality and performance. This remote control unit is an ideal choice for those seeking a reliable and aesthetically pleasing solution for controlling lights and ceiling fans remotely.

More About the Product
Product Code 681254
Color Matt Black
Product Finished Matt Black
Product Width (mm) 90
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top Plate : Polycarbonate Lens : Polycarbonate Base : Polycarbonate Fan & Light Switch for Remote Control Unit 4M : Silicon Mechanism Remote Control : Electronic • Electricals Characteristics 1) Incandescent Bulbs 2) Halogen Lamp 230V~ 3) Low Voltage Halogen Lamp 4) Fluorescent Tube Light 5) Ceiling Fan (Off + 4 Variable Speed Steps) 6) LED Lamps
Product features
• 4 Light individually or at a time control by remote keys, 1 fan control with 4 speed options
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Small Office|Hotels
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Remote Control Unit-for Light & Fan-4 Module-Matt Black
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support