ALLZY

Remote Control Unit-for Light & Fan-4 Module-White

Available Colors
Product Code
681154
Special Price ₹ 2,967.00 46% off
Regular Price ₹ 5,506
Remote Control Unit-for Light & Fan-4 Module-White

The Allzy range CAT number 681154 is a Remote Control Unit for Light and Fan, designed to control lights and ceiling fans using a remote control hand unit and switches. This unit is available in a white color and consists of 4 modules. It can be mounted both flush and surface-mounted, providing flexibility in installation. The overall dimensions of the unit are 90 mm in width, 45 mm in height, and 41.5 mm in depth, with a weight of 122.3 grams. The connection is made through terminals with screws. The unit allows for controlling the switches by remote (relay base) and adjusting the ceiling fan speed in 4 steps (relay-capacitor based, hum-free). The material characteristics include a polycarbonate top plate, lens, and base, with a silicon fan and light switch for the remote control unit. The electrical characteristics include a voltage of 240V AC at 50Hz, supporting various loads such as incandescent bulbs, halogen lamps, low voltage halogen lamps, fluorescent tube lights, ceiling fans (with 4 variable speed steps), and LED lamps. The product conforms to Legrand standards, ensuring high quality and reliability.

More About the Product
Product Code 681154
Color White
Product Finished Glossy White
Product Width (mm) 90
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Top plate : Polycarbonate Lens : Polycarbonate Base : Polycarbonate Fan & Light Switch for Remote Control Unit 4M : Silicon Mechanism Remote Control : Electronic • Electricals Characteristics 1) Incandescent Bulbs 2) Halogen Lamp 230V~ 3) Low Voltage Halogen Lamp 4) Fluorescent Tube Light 5) Ceiling Fan (Off + 4 Variable Speed Steps) 6) LED Lamps
Product features
• 4 Light individually or at a time control by remote keys, 1 fan control with 4 speed options
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Residence|Small Office|Hotels
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Remote Control Unit-for Light & Fan-4 Module-White
Your Rating
Customer Questions
No Questions
Only users who are logged in can submit questions

Fast & Easy

Shipping

Available for

Returns & Refunds

Efficient Customer

Support