We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Cover Plate with Frame-2x4 Module-Vertical-White
The Allzy range product with CAT number 681306 is a Plate and Frame 2X4M (8M V) in White, designed for mechanism mounting and subsequent fixing of the complete assembly on the wall. This plate and frame combination is suitable for both flush and surface-mounted installations, providing flexibility in various mounting environments. The product features a 2X4M (8M V) module configuration, making it versatile for different applications. The overall dimensions of the plate and frame are 146 mm in width, 172 mm in height, and 8.2 mm in depth, with a weight of 112 grams, ensuring a compact and lightweight design. The connection is achieved through screwing with screws on either a flush box or a surface box, ensuring a secure and stable installation. The material characteristics include a polycarbonate plate in white and a frame made of High Impact Polystyrene (HIPS), both known for their durability and strength. The screws are made of steel with zinc plating, providing corrosion resistance and longevity. The product also features self-extinguishing properties rated at 850°C for 30 seconds, ensuring safety in case of overheating. The Allzy Plate and Frame 2X4M (8M V) conforms to company standards, ensuring reliability and performance. This product is ideal for users seeking a robust and aesthetically pleasing solution for mounting mechanisms and fixing assemblies on walls, combining functionality with a sleek design.
| Product Code | 681306 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 146 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material CharacteristicsPlate : Polycarbonate WhiteFrame : HIPS (High Impact Polystyrene)Screws : Steel with Zinc plating• Electricals CharacteristicsSelf-extinguishing : 850° C / 30 s. |
| Product features |
|
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |


Fast & Easy
Shipping


Available for
Returns & Refunds


Efficient Customer
Support
