We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
Cover Plate with Frame-2x4 Module-Vertical-Matt Black
Product Code
681317
Cover Plate with Frame-2x4 Module-Vertical-Matt Black
Special Price
₹ 229.00
Regular Price
₹ 352.00
Legrand Allzy Cover Plate with Frame-2x4 Module-Vertical-Matt Black
Product Code | 681317 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Plate : Polycarbonate Black Frame : HIPS (High Impact Polystyrene) Screws : Steel with Zinc plating • Electricals Characteristics Self - extinguishing : 850° C / 30 s. |
Product features |
• Supplied with support frames • No of Module : 4x2 |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | No Warranty |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions