We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
Flat Indicator Red-1 Module-Matt Black
The Allzy range CAT number 681238 is a Flat Indicator Red 1M in Matt Black, designed for use as a flat indicator. This product features a single module with a matt black finish and can be mounted both flush and surface-mounted. The overall dimensions of the indicator are 22.5 mm in width, 45 mm in height, and 39 mm in depth, with a weight of 10.70 grams. It includes an LED with a resistor for the flat indicator. The front cover and lens are made of polycarbonate, with the lens being red. The label is made of polyester, the diffuser is polypropylene natural, and the neon holder and base are polypropylene grey. The electrical characteristics include a voltage of 230V AC and a self-extinguishing property at 650°C for 30 seconds. This product conforms to the company standard, ensuring reliability and safety in its application. The flat indicator is suitable for various installations, providing a clear and visible indication in a sleek and modern design.
| Product Code | 681238 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Product Width (mm) | 22.5 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Front cover : Polycarbonate Lens : Polycarbonate Red Label : Polyester Diffuser : Polypropylene Natural Neon Holder : Polypropylene Base : Polypropylene Grey • Electricals Characteristics Voltage : 230V AC Self - extinguishing : 650° C / 30 s. |
| Product features |
• Red LED Indicators - Long life & Low power- Grey |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Commercial|Hospitality |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |