ALLZY

Flat Indicator Red-1 Module-White

Product Code
681138
Flat Indicator Red-1 Module-White
Special Price ₹ 105.00 Regular Price ₹ 190.00

The Allzy range CAT number 681138 is a Flat Indicator in red color, designed for both flush and surface mounting. It features a single-module design in white color with overall dimensions of 22.5 mm in width, 45 mm in height, and 39 mm in depth, and weighs 10.70 grams. The indicator is equipped with an LED and resistor for operation. The front cover and lens are made of polycarbonate, while the label is polyester, and the diffuser and neon holder are polypropylene. It operates at a voltage of 230V AC and has a self-extinguishing capability of 650°C for 30 seconds. The product conforms to company standards.

More Information
Product Code 681138
Color White
Product Finished Glossy White
Product Width (mm) 22.5
Mechanism / Accessories Mechanism
Product Technical specifications • Material Characteristics Front cover : Polycarbonate Lens : Polycarbonate Red Label : Polyester Diffuser : Polypropylene Natural Neon Holder : Polypropylene Base : Polypropylene Grey • Electricals Characteristics Voltage : 230V AC Self - extinguishing : 650° C / 30 s.
Product features
• Red LED Indicators - Long life & Low power- White
Country of Origin India
Brochure data/ link https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf
Warranty 2 years warranty provided by the manufacturer from date of purchase
Best suited for Commercial|Hospitality
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:Flat Indicator Red-1 Module-White
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions