We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
ALLZY
6A-Bell Push-SP-1 Way-with Indicator-2 Module-Matt Black
Product Code
681214
6A-Bell Push-SP-1 Way-with Indicator-2 Module-Matt Black
Special Price
₹ 150.00
Regular Price
₹ 230.00
Legrand Allzy 6A-Bell Push-SP-1 Way-with Indicator-2 Module-Matt Black
Product Code | 681214 |
---|---|
Color | Matt Black |
Product Finished | Matt Black |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Lens : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger : Polycarbonate Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Brass with Bi-metal tip LED Indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• Rated current 6A at 240V AC • Bell Push with Indicator • Switch with Rocker |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence;Commercial;Hospital;Hospitality;Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions