We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Bell Push-SP-1 Way-with Indicator-2 Module-White
The Allzy range CAT number 681114 is a 6A bell push switch with an indicator, designed for general lighting control. It features a one-way switch (square) single pole with a bell symbol and comes in a white color. The switch is a 2-module unit that can be mounted both flush and surface-mounted. Its overall dimensions are 45 mm in width, 45 mm in height, and 45 mm in depth, with a weight of 23.7 grams. The switch is equipped with screw terminals that can accommodate wires with a capacity of 0.75mm² to 1.5mm², and requires a 4mm flat-blade screwdriver for installation. It operates with a rocker mechanism and includes an LED indicator. The materials used include polycarbonate for the rocker, lens, and plunger, polypropylene for the base and transmitter, and brass for the contact and pivot terminals. The contact tip is made of bi-metal (Cu+AgNi). The switch is rated for 230V AC and 6A current, with a self-extinguishing capability of 850°C for 30 seconds. The product conforms to Indian Standard IS 3854:1997.
| Product Code | 681114 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Base : Polypropelene Lens : Polycarbonate Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with Zinc plating Rocker spring : Stainless steel Transmitter : Polypropelene Plunger : Polycarbonate Contact Tip : Bi-metal (Cu+AgNi) Moving Contact : Brass with Bi-metal tip LED Indicator : Electronic • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A at 240V AC • Bell Push with Indicator • Switch with Rocker |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 2 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














