We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6/16A-Socket-with Shutter-240V-ISI-2 Module-Matt Black
The Allzy range CAT number 681222 is a 6/16A Socket 2M in matt black, designed for general socket outlet use. This socket occupies two modules and can be mounted both flush and surface-mounted, offering installation flexibility. The overall dimensions are 45 mm in width, 45 mm in height, and 41 mm in depth, with a weight of 34.22 grams. The connection is facilitated through terminals with screws, supporting a capacity of 0.75mm² to 2.5mm², and requires a 4mm flat-blade screwdriver for installation. The socket features a shutter mechanism for safety. Material characteristics include a polycarbonate top plate and base, PA+PTFE shutter, stainless steel shutter spring and contact spring, brass E contact, L-N contact, and socket terminal, and steel screws with zinc plating. Electrically, it supports a voltage of 240V AC and a current of 6/16A, with self-extinguishing properties at 850°C for 30 seconds. The socket conforms to the Indian standard IS 1293-2019, ensuring high quality and reliability.
| Product Code | 681222 |
|---|---|
| Color | Matt Black |
| Product Finished | Matt Black |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass L-N contact : Brass Socket Terminal : Brass Screws : Steel with zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC, Current : 6/16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A/ 16A at 240V AC3 pin Socket |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops|Heavy Duty Appliance |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |














