We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6/16A-Socket-with Shutter-240V-ISI-2 Module-White
The Allzy range CAT number 681122 is a 6/16A socket outlet designed for general use. It features a two-module design in white color and can be mounted both flush and surface-mounted. The socket has overall dimensions of 45 mm in width, 45 mm in height, and 41 mm in depth, with a weight of 34.22 grams. It is equipped with screw terminals that can accommodate wires with a capacity of 0.75mm² to 2.5mm², and requires a 4mm flat-blade screwdriver for installation. The socket includes a shutter for safety and is made from durable materials including polycarbonate for the top plate and base, PA+PTFE for the shutter, and brass for the contact and socket terminals. The socket is rated for 240V AC and 6/16A current, with a self-extinguishing capability of 850°C for 30 seconds. The product conforms to Indian Standard IS 1293:2019.
| Product Code | 681122 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 45 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Top plate : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass L-N contact : Brass Socket Terminal : Brass Screws : Steel with zinc plating Base : Polycarbonate • Electricals Characteristics Voltage : 240V AC Current : 6/16A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A/ 16A at 240V AC3 pin Socket |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/Allzy_Brochure.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Commercial|Hospital|Hospitality|Shops|Heavy Duty Appliance |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |















