We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
USB Charger-1500mA-Type C-1 Module-Grey
Product Code
676479
₹ 1,644.00
Regular Price
₹ 1,644.00
Mylinc-USB Charger-1500mA-Type C-1 Module-Grey
Product Code | 676479 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Product Technical specifications | • Material characteristics Top plate:- Acrylonitryle Butadiene Styrene Base:- Polycarbonate Grey • Climatic characteristics Storage temperature: - 20° C to + 70° C Operating temperature: 0° C to + 45° C • Electrical characteristics All values listed below are measured at an ambient temperature of + 25° and after 15 minutes of operation. 1) Nominal input voltage- 100 - 240 VAC 2) Nominal input frequency- 50-60 Hz 3) Maximum input current- 250mA 4) Maximum power consumption in standby- 75 mW max 5) Nominal output voltage- 5 VDC 6) Maximum output current- 1500mA 7) Protection ClassII - Low voltage |
Product features |
• For recharging portable devices such as smartphones, tablets, MP3 or MP4 players, speakers, watches, game consoles, powerbanks which have type A plugs |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Shops; Other Commercial Property |
Write Your Own Review
Customer Questions