We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
TPN D0.5A AC MCB
Product Code
408772
Legrand DX3 TPN D0.5A AC MCB
Special Price
₹ 2,388.00
Regular Price
₹ 3,184.00
Legrand DX3 TPN D0.5A AC MCB
Product Code | 408772 |
---|---|
Mechanism / Accessories | Mechanism |
Product features |
➥10 kA ISI marked as per IS/IEC 60898-1 2002 ➥Integrated label holder ➥Sliding bottom clamp ➥Improved air channels ➥Color coded On/Off indication on dolly ➥Biconnect lower terminals ➥IP 20 protected terminals ➥Sliding shutters ➥DC - 80 V per pole - 1 kA |
Country of Origin | India |
Best suited for | Residence, Shops, Office, Hotels, Industry |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions