We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
INTER HORAIRE
Time Switches 2 output 16 A - 250 VA- 50/60Hz 2x28 programmes 2 Channel
Product Code
412641
DX3 Time Switches 2 output 16 A - 250 VA- 50/60Hz 2x28 programmes 2 Channel
Special Price
₹ 7,914.00
Regular Price
₹ 10,552.00
DX3 Time Switches 2 output 16 A - 250 VA- 50/60Hz 2x28 programmes 2 Channel
Product Code | 412641 |
---|---|
Product Width (mm) | 35.6 |
Mechanism / Accessories | Mechanism |
Product Technical specifications | Temporary (automatic return) or permanent (forced switching ON or OFF) override on output Programmed directly on keypad, or using program transfer key Cat.No 4 128 72 Additional functions including random (irregular cycles), hour countersPower supply 230 V~ - 50/60 Hz |
Country of Origin | India |
Product Weight (in gms) | 240.00 |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions