We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
DX3
Time Switches 2 output 16 A - 250 VA 50/60 Hz Astronomical function 2x28 programmes 2 Channel
Product Code
412657
DX3 Time Switches 2 output 16 A - 250 VA 50/60 Hz Astronomical function 2x28 programmes 2 Channel
Special Price
₹ 11,251.00
Regular Price
₹ 15,003.00
DX3 Time Switches 2 output 16 A - 250 VA 50/60 Hz Astronomical function 2x28 programmes 2 Channel
Product Code | 412657 |
---|---|
Product Width (mm) | 35.6 |
Mechanism / Accessories | Mechanism |
Product features |
➥Daily and weekly time switch ➥Quick and easy programming due to the option to select day blocks ➥Day blocks can be individually set or selected from the blocks ➥Mon to Sun, Mon to Fri or Sat to Sun ➥Programming with precision to the second ➥Switch times visible in weekly overview on display |
Country of Origin | India |
Product Weight (in gms) | 183.00 |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions