DX3

SPN RCBO C32A 30mA AC TYPE

Product Code
411395
Legrand DX3 SPN RCBO C32A 30mA AC TYPE
Special Price ₹ 4,687.00 Regular Price ₹ 6,250.00
Legrand DX3 SPN RCBO C32A 30mA AC TYPE
More Information
Product Code 411395
Mechanism / Accessories Mechanism
Product features
➥ISI marked as per IEC 61009
➥Integrated label holder
➥Ergonomic design
➥Color coded On/Off indication on dolly
➥Front face indication for earth leakage fault
➥IP 20 protected terminals
➥35 sq mm terminals
➥Sliding shutters
Country of Origin India
Best suited for Residence, Shops, Office, Hotels, Industry
Name & Address of Manufacturer NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD
Write Your Own Review
You're reviewing:SPN RCBO C32A 30mA AC TYPE
Your Rating
Customer Questions
No Questions
Please, mind that only logged in users can submit questions