We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Telephone Socket-RJ11-1 Module-Grey
Product Code
676333
Telephone Socket-RJ11-1 Module-Grey
Special Price
₹ 150.00
Regular Price
₹ 230.00
Legrand Mylinc-Telephone Socket-RJ11-1 Module-Grey
Product Code | 676333 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Face plate : ABS • Electricals Characteristics Self - extinguishing : 650° C . |
Product features |
• RJ11 Telephone socket |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions