We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Mylinc Dimmer-400 Watts-for Light-1 Module-White
Product Code
675533
Mylinc Dimmer-400 Watts-for Light-1 Module-White
Special Price
₹ 610.00
Regular Price
₹ 938.00
Legrand Mylinc-Mylinc Dimmer-400 Watts-for Light-1 Module-White
Product Code | 675533 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate : Acrylonitrile Butadine Styrene Knob : Acrylonitrile Butadine Styrene Base : Polypropylene FR Mechanism : Electronic Self - extinguishing : For Top Plate and Knob - 650° C / 30s For Base - 850° C / 30s • Electricals Characteristics Voltage : 240V AC Watts : 60W - 400W |
Product features |
• Used for light dimming of Incandescent lamps • Rotary Light Dimmer 60/400W 1 Module • Sturdy frames for strong hold |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Hotels; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions