We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Modular Surrounds-2 Module-White
Product Code
675582
Modular Surrounds-2 Module-White
Special Price
₹ 54.00
Regular Price
₹ 84.00
Legrand Mylinc-Modular Surrounds-2 Module-White
Product Code | 675582 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Front Plate : ABS • Electricals Characteristics Self - extinguishing : 650° C / 30 s. |
Product features |
• For non modular installation without frames mounting on partition wall, wodden box etc. |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | No Warranty |
Best suited for | Residence; Office; Hotels; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions