We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Fan Regulator-100 Watts-ISI-with 360° Rotation-2 Module-Grey
Product Code
676337
Fan Regulator-100 Watts-ISI-with 360° Rotation-2 Module-Grey
Special Price
₹ 599.00
Regular Price
₹ 922.00
Legrand Mylinc-Fan Regulator-100 Watts-ISI-with 360° Rotation-2 Module-Grey
Product Code | 676337 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate - Acrylonitrile butadiene styrene Knob - Acrylonitrile butadiene styrene Base - Polypropylene • Electricals Characteristics Voltage : 240V AC Rating : 100W Self - extinguishing : For Top Plate and Knob 650° C / 30 s. For Base : 850° C / 30 s. |
Product features |
• Speed Controller for Ceiling Fans |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Small Office; Hotels; Hospital; Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions