We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Fan Regulator-100 Watts-ISI-0-4 Steps-2 Module-White
Product Code
675530
Fan Regulator-100 Watts-ISI-0-4 Steps-2 Module-White
Special Price
₹ 588.00
Regular Price
₹ 904.00
Legrand Mylinc-Fan Regulator-100 Watts-ISI-0-4 Steps-2 Module-White
Product Code | 675530 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Top plate - Acrylonitrile butadine styrene Knob - Acrylonitrile butadine styrene Base - Polypropelene Grey • Electricals Characteristics Voltage : 240V AC Rating : 100W Self - extinguishing : 650° C / 30 s. |
Product features |
• Speed Controller for Ceiling Fans |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Small Office; Hotels; Hospital; Shops |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions