We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
External DND & MMR Control Unit-with Bell Push-2 Module-Grey
Product Code
676342
External DND & MMR Control Unit-with Bell Push-2 Module-Grey
Special Price
₹ 299.00
Regular Price
₹ 460.00
Legrand Mylinc-External DND & MMR Control Unit-with Bell Push-2 Module-Grey
Product Code | 676342 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover :Polycarbonate Base : Polypropylene FR Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Spring : Stainlessteel Transmitter : Polypropylene Contact Tip : Silver Moving Contact : Brass Lens : Polycarbonate • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
Product features |
• For hospitality / hotel function and accessories for indication purpose |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Hotels |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions