We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cover Plate with Support Frame-16 Module-White
Product Code
675573
Cover Plate with Support Frame-16 Module-White
Special Price
₹ 368.00
Regular Price
₹ 650.00
The Mylinc range product with CAT number 675573 is a 16-module Plate and Frame designed for mechanism mounting. It is available in white color and supports both flush and surface mounting. The plate is made of Acrylonitrile Butadiene Styrene (ABS), while the frame is constructed from High Impact Polystyrene. It features clipping and screw connections for secure installation on flush and surface boxes. The product is self-extinguishing at 650°C for 30 seconds, ensuring safety and reliability, and conforms to Legrand standards.
| Product Code | 675573 |
|---|---|
| Color | White |
| Product Finished | Glossy White |
| Product Width (mm) | 245 |
| Mechanism / Accessories | Accessory |
| Product Technical specifications | • Material Characteristics Plate : Acrylonitrile Butadiene Styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
| Product features |
• For mechanism mounting |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | No Warranty |
| Best suited for | Residence|Office|Hotels|Hospital|Shops|Other Commercial Property |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions













