We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cover Plate with Support Frame-12 Module-Silver Alu
Product Code
676388
Cover Plate with Support Frame-12 Module-Silver Alu
Special Price
₹ 435.00
Regular Price
₹ 670.00
Legrand Mylinc-Cover Plate with Support Frame-12 Module-Silver Alu
Product Code | 676388 |
---|---|
Color | Silver Alu |
Product Finished | Matt Silver Alu |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Plate : Acrylonitrile butadine styrene Frame : High Impact Polystyrene Frame Screws : Steel with Zinc plating with yellow passivation • Electricals Characteristics Self - extinguishing : 650° C / 30 s |
Product features |
• For mechanism mounting |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | No Warranty |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions