We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Cable Outlet-1 Module-Grey
Product Code
676348
Cable Outlet-1 Module-Grey
Special Price
₹ 140.00
Regular Price
₹ 216.00
Legrand Mylinc-Cable Outlet-1 Module-Grey
Product Code | 676348 |
---|---|
Color | Grey |
Product Finished | Matt Grey |
Mechanism / Accessories | Accessory |
Product Technical specifications | • Material Characteristics Top plate : Acrylonitrile butadiene styrene Cable holder : polypropylene Cable support : polypropylene Screw : Steel • Electricals Characteristics Self - extinguishing : 850°C / 30 s . For Top Plate : 650°C / 30 s . |
Product features |
• Supplied with cable clamp • Easy to Install; No Wastage of Resources |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions