We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
Buzzer-230V-1 Module-White
Product Code
675540
Buzzer-230V-1 Module-White
Special Price
₹ 511.00
Regular Price
₹ 786.00
Legrand Mylinc-Buzzer-230V-1 Module-White
Product Code | 675540 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications |
• Material Characteristics
Top plate : Acrylonitrile butadine styrene
Base : Polycarbonate
• Electricals Characteristics
Rating : 230V~
Input voltage : 230V AC(+/- 2%)
Operating supply frequency : 50Hz
Operating principle : Magnetic metallic vibrating sound
Sound Output at a distance of 1m=80db +/- 10db
Maximum Input current = 33mA, AC @ 50Hz
Max. operating temperature = 45° C
Continuous Operation: |
Product features |
• As a call bell in Office, Hospital, other institutes. |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 2 years warranty provided by the manufacturer from date of purchase |
Best suited for | Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions