We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
6A-Switch-SP-1 Way-1 Module-Grey
The Mylinc range product with CAT number 676301 is a 6AX Single Pole One-Way Switch designed for general lighting and gadget power control. It is a single-module unit available in grey color, suitable for both flush and surface mounting. The switch operates mechanically through rocker toggling and is constructed with high-quality materials, including polycarbonate for the rocker and front cover, polypropylene FR for the base, brass for the contact and pivot terminals, and stainless steel for the rocker spring. It supports a voltage of 230V AC, a current rating of 6A, and is self-extinguishing at 850°C for 30 seconds. The product conforms to IS:3854 standards, ensuring safety and reliability.
| Product Code | 676301 |
|---|---|
| Color | Grey |
| Product Finished | Matt Grey |
| Product Width (mm) | 28 |
| Mechanism / Accessories | Mechanism |
| Product Technical specifications | • Material Characteristics Rocker : Polycarbonate Front Cover : Polycarbonate Base : Polypropylene FR Contact Terminal : Brass Pivot Terminal : Brass Screws : Steel with zinc plating Rocker spring : Stainlessteel Transmitter : Polypropylene FR Contact Tip : Silver Moving Contact : Brass • Electricals Characteristics Voltage : 230V AC Current : 6A Self - extinguishing : 850° C / 30 s. |
| Product features |
• Rated current 6A at 230V AC • General lighting control mechanism, Gadgets power control mechanism. |
| Country of Origin | India |
| Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
| Warranty | 10 years warranty provided by the manufacturer from date of purchase |
| Best suited for | Residence|Shops|Office|Hotels|Commercial |
| Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |















