We use cookies to make your experience better. To comply with the new e-Privacy directive, we need to ask for your consent to set the cookies. Learn more.
MYLINC
6A-Socket-3 Pin-ISI-2 Module-White
Product Code
675551
6A-Socket-3 Pin-ISI-2 Module-White
Special Price
₹ 135.00
Regular Price
₹ 254.00
Legrand Mylinc-6A-Socket-3 Pin-ISI-2 Module-White
Product Code | 675551 |
---|---|
Color | White |
Product Finished | Glossy White |
Mechanism / Accessories | Mechanism |
Product Technical specifications | • Material Characteristics Front Cover : Polycarbonate Shutter : PA+PTFE Shutter Spring : Stainless Steel Contact Spring : Stainless Steel E Contact : Brass P-N Contact : Brass Socket Terminal : Brass Screws : Steel with Zinc Plating Socket Base : Polypropelene • Electricals Characteristics Voltage : 240V AC Current : 6A Self-extinguishing : 850°C / 30 s |
Product features |
• 6A 3 Pin combined shutter socket 2M |
Country of Origin | India |
Brochure data/ link | https://www.legrand.co.in/uploads/brand/brochure/21e90b8d1754625e833b82f8af1efc.pdf |
Warranty | 10 years warranty provided by the manufacturer from date of purchase |
Best suited for | Residence; Office; Hotels; Hospital; Shops; Other Commercial Property |
Name & Address of Manufacturer | NOVATEUR ELECTRICAL & DIGITAL SYSTEMS PVT LTD |
Write Your Own Review
Customer Questions